Status code definitions.
This file defines various status codes returned by functions, indicating success or failure as well as what kind of failure.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
Macros | |
#define | STATUS_CATEGORY_MASK 0xF0 |
Mask to retrieve the error category of a status code. More... | |
#define | STATUS_ERROR_MASK 0x0F |
Mask to retrieve the error code within the category of a status code. More... | |
Typedefs | |
typedef enum status_code | status_code_genare_t |
typedef enum status_code_wireless | status_code_t |
Enumerations | |
enum | status_categories { STATUS_CATEGORY_OK = 0x00, STATUS_CATEGORY_COMMON = 0x10, STATUS_CATEGORY_ANALOG = 0x30, STATUS_CATEGORY_COM = 0x40, STATUS_CATEGORY_IO = 0x50 } |
Status code error categories. More... | |
enum | status_code { STATUS_OK = STATUS_CATEGORY_OK | 0x00, STATUS_VALID_DATA = STATUS_CATEGORY_OK | 0x01, STATUS_NO_CHANGE = STATUS_CATEGORY_OK | 0x02, STATUS_ABORTED = STATUS_CATEGORY_OK | 0x04, STATUS_BUSY = STATUS_CATEGORY_OK | 0x05, STATUS_SUSPEND = STATUS_CATEGORY_OK | 0x06, STATUS_ERR_IO = STATUS_CATEGORY_COMMON | 0x00, STATUS_ERR_REQ_FLUSHED = STATUS_CATEGORY_COMMON | 0x01, STATUS_ERR_TIMEOUT = STATUS_CATEGORY_COMMON | 0x02, STATUS_ERR_BAD_DATA = STATUS_CATEGORY_COMMON | 0x03, STATUS_ERR_NOT_FOUND = STATUS_CATEGORY_COMMON | 0x04, STATUS_ERR_UNSUPPORTED_DEV = STATUS_CATEGORY_COMMON | 0x05, STATUS_ERR_NO_MEMORY = STATUS_CATEGORY_COMMON | 0x06, STATUS_ERR_INVALID_ARG = STATUS_CATEGORY_COMMON | 0x07, STATUS_ERR_BAD_ADDRESS = STATUS_CATEGORY_COMMON | 0x08, STATUS_ERR_BAD_FORMAT = STATUS_CATEGORY_COMMON | 0x0A, STATUS_ERR_BAD_FRQ = STATUS_CATEGORY_COMMON | 0x0B, STATUS_ERR_DENIED = STATUS_CATEGORY_COMMON | 0x0c, STATUS_ERR_ALREADY_INITIALIZED = STATUS_CATEGORY_COMMON | 0x0d, STATUS_ERR_OVERFLOW = STATUS_CATEGORY_COMMON | 0x0e, STATUS_ERR_NOT_INITIALIZED = STATUS_CATEGORY_COMMON | 0x0f, STATUS_ERR_SAMPLERATE_UNAVAILABLE = STATUS_CATEGORY_ANALOG | 0x00, STATUS_ERR_RESOLUTION_UNAVAILABLE = STATUS_CATEGORY_ANALOG | 0x01, STATUS_ERR_BAUDRATE_UNAVAILABLE = STATUS_CATEGORY_COM | 0x00, STATUS_ERR_PACKET_COLLISION = STATUS_CATEGORY_COM | 0x01, STATUS_ERR_PROTOCOL = STATUS_CATEGORY_COM | 0x02, STATUS_ERR_PIN_MUX_INVALID = STATUS_CATEGORY_IO | 0x00 } |
Status code that may be returned by shell commands and protocol implementations. More... | |
enum | status_code_wireless { ERR_IO_ERROR = -1, ERR_FLUSHED = -2, ERR_TIMEOUT = -3, ERR_BAD_DATA = -4, ERR_PROTOCOL = -5, ERR_UNSUPPORTED_DEV = -6, ERR_NO_MEMORY = -7, ERR_INVALID_ARG = -8, ERR_BAD_ADDRESS = -9, ERR_BUSY = -10, ERR_BAD_FORMAT = -11, ERR_NO_TIMER = -12, ERR_TIMER_ALREADY_RUNNING = -13, ERR_TIMER_NOT_RUNNING = -14, OPERATION_IN_PROGRESS = -128 } |
Status codes used by MAC stack. More... | |