License | Subject to your compliance with these terms, you may use Microchip software and any derivatives exclusively with Microchip products |
Overview | This unit test carries out tests for the RWW EEPROM Emulator service |
SAM RWW EEPROM Emulator Unit Test | Overview: |
Extra Information for PORT Driver | |
Examples for PORT Driver | This is a list of the available Quick Start guides (QSGs) and example applications for SAM Port (PORT) Driver |
 Quick Start Guide for PORT - Basic | In this use case, the PORT module is configured for: |
Document Revision History | |
Extra Information for SYSTEM PINMUX Driver | |
Examples for SYSTEM PINMUX Driver | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Pin Multiplexer (SYSTEM PINMUX) Driver |
 Quick Start Guide for SYSTEM PINMUX - Basic | In this use case, the PINMUX module is configured for: |
Document Revision History | |
Extra Information | |
Examples for Emulated RWW EEPROM Service | This is a list of the available Quick Start guides (QSGs) and example applications for SAM Read While Write EEPROM (RWW EEPROM) Emulator Service |
 Quick Start Guide for the Emulated RWW EEPROM Module - Basic Use Case | In this use case, the RWW EEPROM emulator module is configured, and a sample page is read and written |
Document Revision History | |
Extra Information for NVM Driver | |
Examples for NVM Driver | This is a list of the available Quick Start guides (QSGs) and example applications for SAM Non-Volatile Memory (NVM) Driver |
 Quick Start Guide for NVM - Basic | In this use case, the NVM module is configured for: |
Document Revision History | |
Extra Information for SYSTEM Driver | |
Document Revision History | |
Extra Information for SYSTEM CLOCK Driver | |
Examples for System Clock Driver | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Clock Management (SYSTEM CLOCK) Driver |
Document Revision History | |
Extra Information for SYSTEM INTERRUPT Driver | |
Examples for SYSTEM INTERRUPT Driver | This is a list of the available Quick Start guides (QSGs) and example applications for SAM System Interrupt (SYSTEM INTERRUPT) Driver |
Document Revision History | |
Quick start guide for Serial Interface service | This is the quick start guide for the Serial Interface module, with step-by-step instructions on how to configure and use the serial in a selection of use cases |
 Advanced use case - Send a packet of serial data | In this use case, the USART module is configured for: |
Extra Information for SERCOM USART Driver | |
Examples for SERCOM USART Driver | This is a list of the available Quick Start guides (QSGs) and example applications for SAM Serial USART (SERCOM USART) Driver |
 Quick Start Guide for SERCOM USART - Basic | This quick start will echo back characters typed into the terminal |
 Quick Start Guide for SERCOM USART - Callback | This quick start will echo back characters typed into the terminal, using asynchronous TX and RX callbacks from the USART peripheral |
 Quick Start Guide for Using DMA with SERCOM USART | The supported board list: |
 Quick Start Guide for SERCOM USART LIN | The supported board list: |
SERCOM USART MUX Settings | The following lists the possible internal SERCOM module pad function assignments, for the four SERCOM pads when in USART mode |
Document Revision History | |