Microchip® Advanced Software Framework

aat31xx.c File Reference

API driver for component aat31xx.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "board.h"
#include "ioport.h"
#include "aat31xx.h"
#include "conf_aat31xx.h"

Macros

#define DELAY_DISABLE   (0x20000u)
 
#define DELAY_ENABLE   (0x20000u)
 
#define DELAY_PULSE   (0x18u)
 

Functions

void aat31xx_disable_backlight (void)
 Switch off backlight. More...
 
void aat31xx_set_backlight (uint32_t ul_level)
 Set the LCD backlight level. More...