Microchip® Advanced Software Framework

Extra Information for Peripheral DMA Controller

Acronyms

Below is a table listing the acronyms used in this module, along with their intended meanings.

Acronym Definition
AHB Advanced High-performance Bus
AMBA Advanced Microcontroller Bus Architecture
QSG

Quick Start Guide

RCR Receive Counter Register
RNCR Return Receive Next Counter Register
RNPR Receive Next Pointer Register
RPR Receive Pointer Register
TCR Transmit Counter Register
TNCR Transmit Next Counter Register
TNPR Transmit Next Pointer Register
TPR Transmit Pointer Register

Dependencies

This driver has the following dependencies:

  • None

Errata

There are no errata related to this driver.

Module History

An overview of the module history is presented in the table below, with details on the enhancements and fixes made to the module since its first release. The current version of this corresponds to the newest version in the table.

Changelog
Initial document release