Microchip® Advanced Software Framework

Examples for Timer Counter

This is a list of the available Quick Start Guides (QSGs) and example applications for SAM3/4S/4L/4E/4N/4CM/4C/G Timer Counter (TC) Driver.

QSGs are simple examples with step-by-step instructions to configure and use this driver in a selection of use cases. Note that a QSG can be compiled as a standalone application or be added to the user application.