PLC UART Buffered Interface.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | FREQ_TIMER_POLL_UART 100 |
#define | SERIAL_UART_0 0 |
#define | SERIAL_UART_1 1 |
#define | TIMER_UART_PRIO 10 |
#define | UART0_PRIO 10 |
#define | UART1_PRIO 10 |
Functions | |
int8_t | buart_if_close (uint8_t chn) |
This function closes and disables communication in the specified UART. More... | |
int8_t | buart_if_open (uint8_t chn, uint32_t bauds) |
This function opens an UART. More... | |
uint16_t | buart_if_read (uint8_t chn, void *buffer, uint16_t len) |
This function receives a message. More... | |
int | buart_if_rx_char (uint8_t chn) |
Get byte from UART. More... | |
uint16_t | buart_if_tx_char (uint8_t chn, char data) |
Sent byte to UART. More... | |
uint16_t | buart_if_write (uint8_t chn, const void *buffer, uint16_t len) |
This function transmits a message. More... | |