Link Loss Service declarations.
Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.
#include "at_ble_api.h"
#include "ble_utils.h"
#include "ble_manager.h"
Data Structures | |
struct | gatt_lls_char_handler |
struct | gatt_lls_char_handler |
Macros | |
#define | INVALID_LLS_PARAM (0xff) |
#define | LLS_ALERT_LEVEL LLS_HIGH_ALERT |
#define | LLS_CHARACTERISTIC_COUNT (1) |
count of characteristics in linkloss service More... | |
#define | LLS_INCLUDED_SERVICE_COUNT (0) |
count of included service in Linkloss service More... | |
#define | LLS_INVALID_CHAR_HANDLE (0) |
#define | LLS_NO_SIGNED_WRITE (false) |
#define | LLS_READ_LENGTH (1) |
#define | LLS_READ_OFFSET (0) |
#define | LLS_READ_RESP_INVALID (0xFF) |
#define | LLS_WRITE_LENGTH (1) |
#define | LLS_WRITE_OFFSET (0) |
#define | LLS_WRITE_WITH_RESPONSE (true) |
#define | MAX_LLS_CHAR_SIZE (1) |
Typedefs | |
typedef struct gatt_lls_char_handler | gatt_lls_char_handler_t |
typedef enum linkloss_alert_level | linkloss_alert_level_t |
Enumerations | |
enum | link_loss_alert_level_t { LLS_NO_ALERT, LLS_LOW_ALERT, LLS_HIGH_ALERT, LLS_NO_ALERT, LLS_MILD_ALERT, LLS_HIGH_ALERT } |
enum | linkloss_alert_level { LLS_NO_ALERT, LLS_MILD_ALERT, LLS_HIGH_ALERT, LLS_NO_ALERT, LLS_MILD_ALERT, LLS_HIGH_ALERT } |
Functions | |
void | init_linkloss_service (gatt_service_handler_t *linkloss_serv) |
Initialize the linkloss service with default values. More... | |
at_ble_status_t | lls_alert_level_read (at_ble_handle_t conn_handle, at_ble_handle_t char_handle) |
Send the Read request to link loss handler Read value will be reported via AT_BLE_CHARACTERISTIC_READ_RESPONSE event. More... | |
at_ble_status_t | lls_alert_level_write (at_ble_handle_t conn_handle, at_ble_handle_t char_handle, link_loss_alert_level_t alert_level) |
write a characteristic to Link Loss Characteristics More... | |
int8_t | lls_alert_read_response (at_ble_characteristic_read_response_t *read_resp, gatt_lls_char_handler_t *lls_handler) |
Read Link Loss Alert Value. More... | |
at_ble_status_t | lls_primary_service_define (gatt_service_handler_t *lls_service) |
Defining linkloss service to the attribute data base. More... | |
uint8_t | lls_set_alert_value (at_ble_characteristic_changed_t *change_params, gatt_service_handler_t *lls_handler) |
sets the alert value of the Linkloss service More... | |