driver for asynchronous operation
This example configures the FreeRTOS UART driver to:
If the driver is initialized with this configuration then only the freertos_uart_write_packet_async() API function can be used to transmit data. freertos_uart_write_packet() must not be used.
Refer to the FreeRTOS peripheral control projects in the Atmel ASF distribution for complete working examples, and the FreeRTOS web site for information on getting started with FreeRTOS.