Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Linear Interpolate Example

CMSIS DSP Software Library – Linear Interpolate Example

Description This example demonstrates usage of linear interpolate modules and fast math modules. Method 1 uses fast math sine function to calculate sine values using cubic interpolation and method 2 uses linear interpolation function and results are compared to reference output. Example shows linear interpolation function can be used to get higher precision compared to fast math sin calculation.

Block Diagram:
linearInterpExampleMethod1.gif
Method 1: Sine caluclation using fast math
linearInterpExampleMethod2.gif
Method 2: Sine caluclation using interpolation function
Variables Description:
  • testInputSin_f32 points to the input values for sine calculation
  • testRefSinOutput32_f32 points to the reference values caculated from sin() matlab function
  • testOutput points to output buffer calculation from cubic interpolation
  • testLinIntOutput points to output buffer calculation from linear interpolation
  • snr1 Signal to noise ratio for reference and cubic interpolation output
  • snr2 Signal to noise ratio for reference and linear interpolation output
CMSIS DSP Software Library Functions Used:
  • arm_sin_f32()
  • arm_linear_interp_f32()

Refer arm_linear_interp_example_f32.c