In this section you can find all the projects related to the Serial Peripheral Interface (SPI).
SPI Example for ATPL230AMB | |
This example is aimed to demonstrate the usage of SPI peripheral. | |
SPI Example for SAM4S | |
This example is aimed to demonstrate the usage of SPI peripheral. | |
SPI Example for SAM4S Xplained | |
This example is aimed to demonstrate the usage of SPI peripheral. | |
SPI Example for SAM4SD32 | |
This example is aimed to demonstrate the usage of SPI peripheral. | |
SPI PDC Example for ATPL230AMB | |
This example is aimed to demonstrate the usage of SPI peripheral with PDC function. | |
SPI PDC Example for SAM4S | |
This example is aimed to demonstrate the usage of SPI peripheral with PDC function. | |
SPI PDC Example for SAM4SD32 | |
This example is aimed to demonstrate the usage of SPI peripheral with PDC function. |
SPI unit Test for SAM4S | |
Unit test application for the SPI driver. | |
SPI unit Test for SAM4S Xplained | |
Unit test application for the SPI driver. | |
SPI unit Test for SAM4S-WPIR-RD | |
Unit test application for the SPI driver. | |
SPI unit Test for SAM4SD32 | |
Unit test application for the SPI driver. |