Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Dynamic Advertisement/Scan Data

This group includes functionality of creating the advertisement data and scan data.

BLE Manager creates the advertisement/scan packet structure for each profiles based on the Bluetooth standard service inclusion.

For custom service inclusion user can add the service UUID in BLE Manager also option to enable 16-bit or 128-bit UUID. Application/Profile doesn't to add advertisement packet in this case.