Operative System Support Interface.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | PRIME_LED_PROCESS_TIMER_RATE (250 / portTICK_RATE_MS) |
#define | PRIME_PROCESS_TIMER_RATE (5 / portTICK_RATE_MS) |
#define | PRIME_UPDATE_PROCESS_TIMER_RATE (1 / portTICK_RATE_MS) |
#define | TASK_PRIME_PRIO (tskIDLE_PRIORITY + 3) |
#define | TASK_PRIME_STACK (configMINIMAL_STACK_SIZE * 10) |
Functions | |
void | vPrimeStackInitTask (void) |
Create main PRIME task and create timer to update internal counters. More... | |