Prime MAC Serial Interface.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
uint8_t | serial_if_mac_api_parser (uint8_t *puc_rx_msg, uint16_t us_len) |
Received message. More... | |
int8_t | serial_if_mac_process (void) |
Function to encapsulate MAC Tx Control Process. More... | |