PRIME Embedded Sniffer Serial Interface.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "prime.h"
Functions | |
uint8_t | serial_if_sniffer_api_parser (uint8_t *puc_rx_msg, uint16_t us_len) |
Received message. More... | |
void | serial_if_sniffer_pack_pdu (SnifferParam *px_snif, uint8_t *puc_buf, uint16_t us_len) |
This function packs the received packet. More... | |