Configurations for the graphical window system.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
Macros | |
#define | WIN_EVENT_QUEUE_SIZE 10 |
Size of event queue, holding both input and command events. More... | |
#define | WIN_ROOT_COLOR GFX_COLOR(0, 0, 0) |
Background color of root window, ie. More... | |
#define | WIN_SCREEN_COLOR GFX_COLOR(0, 0, 0) |
Screen background color used when root window is hidden. More... | |
#define | WIN_TOUCH_BUTTON (1 << 0) |
Button mask for touch screens. More... | |
Typedefs | |
typedef uint16_t | clock_jiffy_t |
Data type holding timestamp for events. More... | |
typedef uint8_t | win_button_mask_t |
Datatype holding button state mask for pointer input devices. More... | |
typedef void * | win_command_t |
Custom data, can be used as a data pointer or data depending on the application. More... | |
typedef uint8_t | win_event_queue_size_t |
Datatype holding sizes for the event queue. More... | |
typedef uint8_t | win_keycode_t |
Datatype holding the key "scan" code for keyboard input devices. More... | |