Microchip® Advanced Software Framework

src/core/tcp_in.c File Reference

Transmission Control Protocol, incoming traffic.

The input processing functions of the TCP layer.

These functions are generally called in the order (ip_input() ->) tcp_input() -> * tcp_process() -> tcp_receive() (-> application).

#include "lwip/opt.h"