Microchip® Advanced Software Framework

core Directory Reference

Files

file  def.c
 Common functions used throughout the stack.
 
file  dhcp.c
 Dynamic Host Configuration Protocol client.
 
file  dns.c
 DNS - host name to IP address resolver.
 
file  lwip_init.c
 Modules initialization.
 
file  lwip_timers_141.c
 Stack-internal timers implementation.
 
file  mem.c
 Dynamic memory manager.
 
file  memp.c
 Dynamic pool memory manager.
 
file  netif.c
 lwIP network interface abstraction
 
file  pbuf.c
 Packet buffer management.
 
file  raw.c
 Implementation of raw protocol PCBs for low-level handling of different types of protocols besides (or overriding) those already available in lwIP.
 
file  stats.c
 Statistics module.
 
file  sys.c
 lwIP Operating System abstraction
 
file  tcp.c
 Transmission Control Protocol for IP.
 
file  tcp_in.c
 Transmission Control Protocol, incoming traffic.
 
file  tcp_out.c
 Transmission Control Protocol, outgoing traffic.
 
file  udp.c
 User Datagram Protocol module.