Microchip® Advanced Software Framework

pac.c File Reference

SAM Peripheral Access Controller Driver.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "pac.h"

Functions

__no_inline enum status_code system_peripheral_lock (const uint32_t peripheral_id, const uint32_t key)
 Lock a given peripheral's control registers. More...
 
__no_inline enum status_code system_peripheral_lock_always (const uint32_t peripheral_id, const uint32_t key)
 Lock a given peripheral's control registers until hardware reset. More...
 
__no_inline enum status_code system_peripheral_unlock (const uint32_t peripheral_id, const uint32_t key)
 Unlock a given peripheral's control registers. More...