Microchip® Advanced Software Framework

qs_bod_basic_use_samc.c File Reference

SAM BOD Driver Quick Start.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>

Functions

static void configure_bodvdd (void)
 [setup] More...
 
int main (void)
 [setup] More...
 

static void configure_bodvdd ( void  )
static

[setup]

[setup_config]

[setup_config] [setup_config_defaults]

[setup_config_defaults]

[setup_set_config]

[setup_set_config]

[setup_enable]

[setup_enable]

References bodvdd_enable(), bodvdd_get_config_defaults(), and bodvdd_set_config().

Referenced by main().

int main ( void  )

[setup]

[setup_init_vdd]

[setup_init_vdd]

[main] [main_loop]

[main_loop] [main]

References configure_bodvdd().