SAM Frequency Meter Driver Quick Start.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Functions | |
void | configure_freqm (void) |
[setup_1] More... | |
int | main (void) |
[setup] More... | |
Variables | |
static struct freqm_module | freqm_instance |
[setup] More... | |
void configure_freqm | ( | void | ) |
[setup_1]
[setup_2] [setup_2]
[setup_2_1]
[setup_2_1] [setup_2_2]
[setup_2_2]
[setup_2_3]
[setup_2_3]
References freqm_get_config_defaults(), freqm_init(), and freqm_instance.
Referenced by main().
int main | ( | void | ) |
[setup]
[setup_init]
[setup_init_1]
[setup_init_1] [setup_init]
[main]
[main_1]
[main_1]
[main_2]
[main_2] [main_3]
[main_3]
[main]
References Assert, configure_freqm(), freqm_clear_overflow(), freqm_enable(), freqm_get_result_value(), freqm_instance, freqm_start_measure(), FREQM_STATUS_CNT_OVERFLOW, FREQM_STATUS_MEASURE_BUSY, FREQM_STATUS_MEASURE_DONE, and system_init().
|
static |