SAM GPIO PINMUX Driver Quick Start.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Functions | |
int | main (void) |
int main | ( | void | ) |
[setup] [pinmux_config]
[pinmux_config] [pinmux_config_defaults]
[pinmux_config_defaults]
[pinmux_update_config_values]
[pinmux_update_config_values]
[pinmux_set_config]
[pinmux_set_config] [setup]
[main] [pinmux_change_input_sampling]
[pinmux_change_input_sampling]
[main]
References system_pinmux_config::direction, system_pinmux_config::input_pull, system_pinmux_config::mux_position, system_init(), system_pinmux_get_config_defaults(), SYSTEM_PINMUX_GPIO, SYSTEM_PINMUX_PIN_DIR_INPUT, SYSTEM_PINMUX_PIN_PULL_UP, SYSTEM_PINMUX_PIN_SAMPLE_ONDEMAND, system_pinmux_pin_set_config(), and system_pinmux_pin_set_input_sample_mode().