SAM GPIO Port Driver Quick Start.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Functions | |
void | configure_port_pins (void) |
[setup] More... | |
int | main (void) |
[setup] More... | |
void configure_port_pins | ( | void | ) |
[setup]
[setup_1]
[setup_1] [setup_2]
[setup_2]
[setup_3]
[setup_3] [setup_4]
[setup_4]
[setup_5]
[setup_5] [setup_6]
[setup_6]
References port_config::direction, port_config::input_pull, port_get_config_defaults(), PORT_PIN_DIR_INPUT, PORT_PIN_DIR_OUTPUT, PORT_PIN_PULL_UP, and port_pin_set_config().
Referenced by main().
int main | ( | void | ) |
[setup]
[setup_init]
[setup_init]
[main]
[main_1]
[main_1]
[main_2]
[main_2]
[main]
References configure_port_pins(), port_pin_get_input_level(), port_pin_set_output_level(), and system_init().