SAM SPI Quick Start.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Macros | |
#define | BUF_LENGTH 20 |
[setup] [buf_length] More... | |
#define | SLAVE_SELECT_PIN CONF_MASTER_SS_PIN |
[buf_length] [slave_select_pin] More... | |
Functions | |
static void | callback_spi_master (struct spi_module *const module) |
[callback] More... | |
void | configure_spi_master (void) |
[conf_callback] More... | |
void | configure_spi_master_callbacks (void) |
[var] [setup] More... | |
int | main (void) |
[configure_spi] More... | |
Variables | |
static uint8_t | rd_buffer [BUF_LENGTH] |
struct spi_slave_inst | slave |
[dev_inst] [slave_dev_inst] More... | |
struct spi_module | spi_master_instance |
[buffer] More... | |
volatile bool | transrev_complete_spi_master = false |
[slave_dev_inst] [var] More... | |
static uint8_t | wr_buffer [BUF_LENGTH] |
[slave_select_pin] [buffer] More... | |
#define BUF_LENGTH 20 |
[setup] [buf_length]
Referenced by main().
#define SLAVE_SELECT_PIN CONF_MASTER_SS_PIN |
[buf_length] [slave_select_pin]
Referenced by configure_spi_master().
|
static |
[callback]
[callback_var]
[callback_var]
References transrev_complete_spi_master.
Referenced by configure_spi_master_callbacks().
void configure_spi_master | ( | void | ) |
[conf_callback]
[configure_spi]
[config]
[config] [slave_config]
[slave_config]
[slave_conf_defaults]
[slave_conf_defaults] [ss_pin]
[ss_pin] [slave_init]
[slave_init]
[conf_defaults]
[conf_defaults] [mux_setting]
[mux_setting]
[init]
[init]
[enable]
[enable]
References spi_config::mux_setting, spi_config::pinmux_pad0, spi_config::pinmux_pad1, spi_config::pinmux_pad2, spi_config::pinmux_pad3, slave, SLAVE_SELECT_PIN, spi_attach_slave(), spi_enable(), spi_get_config_defaults(), spi_init(), spi_master_instance, spi_slave_inst_get_config_defaults(), and spi_slave_inst_config::ss_pin.
Referenced by main().
void configure_spi_master_callbacks | ( | void | ) |
[var] [setup]
[callback]
[conf_callback]
[reg_callback]
[reg_callback] [en_callback]
[en_callback]
References callback_spi_master(), SPI_CALLBACK_BUFFER_TRANSCEIVED, spi_enable_callback(), spi_master_instance, and spi_register_callback().
Referenced by main().
int main | ( | void | ) |
[configure_spi]
[main_start]
[system_init]
[system_init]
[run_config]
[run_config] [run_callback_config]
[run_callback_config] [main_start]
[main_use_case] [inf_loop]
[select_slave]
[select_slave] [write and read]
[write and read] [wait]
[wait] [deselect_slave]
[deselect_slave]
[inf_loop] [main_use_case]
References BUF_LENGTH, configure_spi_master(), configure_spi_master_callbacks(), port_pin_get_input_level(), rd_buffer, slave, spi_master_instance, spi_select_slave(), spi_transceive_buffer_job(), system_init(), transrev_complete_spi_master, and wr_buffer.
|
static |
Referenced by main().
struct spi_slave_inst slave |
[dev_inst] [slave_dev_inst]
Referenced by cleanup_buffer_polled_write_interrupt_read_test(), configure_spi_master(), main(), run_baud_test(), run_buffer_polled_write_interrupt_read_test(), run_single_byte_polled_test(), run_spi_init_test(), run_transceive_buffer_test(), run_transfer_9bit_test(), setup_buffer_polled_write_interrupt_read_test(), and setup_transfer_9bit_test().
struct spi_module spi_master_instance |
[buffer]
[dev_inst]
Referenced by configure_spi_master(), configure_spi_master_callbacks(), main(), and setup_transfer_descriptor_tx().
[slave_dev_inst] [var]
Referenced by callback_spi_master(), and main().
|
static |
[slave_select_pin] [buffer]
Referenced by main().