SAM TSENS Quick Start.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Functions | |
void | configure_tsens (void) |
[setup] More... | |
int | main (void) |
[setup] More... | |
void configure_tsens | ( | void | ) |
[setup]
[setup_config]
[setup_config] [setup_config_defaults]
[setup_config_defaults]
[setup_set_config]
[setup_set_config]
[setup_enable]
[setup_enable]
References tsens_enable(), tsens_get_config_defaults(), and tsens_init().
Referenced by main().
int main | ( | void | ) |
[setup]
[setup_init]
[setup_init]
[main]
[get_res]
[start_conv]
[start_conv]
[get_res]
[inf_loop]
[inf_loop] [main]
References configure_tsens(), result, STATUS_OK, system_init(), tsens_read(), and tsens_start_conversion().