CCL module configuration structure.
Configuration structure for CCL module.
#include <ccl.h>
Data Fields | |
enum gclk_generator | clock_source |
GCLK generator used to clock the peripheral. More... | |
bool | run_in_standby |
If true , the GCLK_CCL clock will not stop in standby sleep mode. More... | |
enum gclk_generator ccl_config::clock_source |
GCLK generator used to clock the peripheral.
Referenced by ccl_get_config_defaults(), and ccl_init().
bool ccl_config::run_in_standby |
If true
, the GCLK_CCL clock will not stop in standby sleep mode.
Referenced by ccl_get_config_defaults(), and ccl_init().