Port input event configuration structure.
Configuration structure for a port input event.
#include <port.h>
Data Fields | |
enum port_input_event_action | action |
Port input event action. More... | |
uint8_t | gpio_pin |
GPIO pin. More... | |
enum port_input_event_action port_input_event_config::action |
Port input event action.
Referenced by port_input_event_get_config_defaults(), and port_input_event_set_config().
uint8_t port_input_event_config::gpio_pin |
GPIO pin.
Referenced by port_input_event_get_config_defaults(), and port_input_event_set_config().