SPI slave configuration structure.
SPI slave configuration structure.
#include <spi.h>
Data Fields | |
uint8_t | address |
Address. More... | |
uint8_t | address_mask |
Address mask. More... | |
enum spi_addr_mode | address_mode |
Address mode. More... | |
enum spi_frame_format | frame_format |
Frame format. More... | |
bool | preload_enable |
Preload data to the shift register while SS is high. More... | |
uint8_t spi_slave_config::address |
Address.
Referenced by _spi_check_config(), and _spi_set_config().
uint8_t spi_slave_config::address_mask |
Address mask.
Referenced by _spi_check_config(), and _spi_set_config().
enum spi_addr_mode spi_slave_config::address_mode |
Address mode.
Referenced by _spi_check_config(), and _spi_set_config().
enum spi_frame_format spi_slave_config::frame_format |
Frame format.
Referenced by _spi_check_config(), _spi_set_config(), configure_spi_slave(), run_spi_init_test(), and setup_transfer_9bit_test().
bool spi_slave_config::preload_enable |
Preload data to the shift register while SS is high.
Referenced by _spi_check_config(), _spi_set_config(), configure_spi_slave(), run_spi_init_test(), and setup_transfer_9bit_test().