Microchip® Advanced Software Framework

tcc_output_event_config Struct Reference

TCC output event enable/disable/configure structure.

Structure used for configuring an output event.

#include <tcc.h>

Data Fields

enum tcc_event_generation_selection generation_selection
 It decides which part of the counter cycle the counter event output is generated. More...
 
bool modify_generation_selection
 A switch to allow enable/disable of events, without modifying the event output configuration. More...
 

enum tcc_event_generation_selection tcc_output_event_config::generation_selection

It decides which part of the counter cycle the counter event output is generated.

Referenced by tcc_enable_events().

bool tcc_output_event_config::modify_generation_selection

A switch to allow enable/disable of events, without modifying the event output configuration.

Referenced by tcc_enable_events().