#include <FreeRTOS_CLI.h>
Data Fields | |
int8_t | cExpectedNumberOfParameters |
const int8_t *const | pcCommand |
const int8_t *const | pcHelpString |
const pdCOMMAND_LINE_CALLBACK | pxCommandInterpreter |
int8_t xCOMMAND_LINE_INPUT::cExpectedNumberOfParameters |
Referenced by FreeRTOS_CLIProcessCommand().
const int8_t* const xCOMMAND_LINE_INPUT::pcCommand |
Referenced by FreeRTOS_CLIProcessCommand().
const int8_t* const xCOMMAND_LINE_INPUT::pcHelpString |
Referenced by prvHelpCommand().
const pdCOMMAND_LINE_CALLBACK xCOMMAND_LINE_INPUT::pxCommandInterpreter |
Referenced by FreeRTOS_CLIProcessCommand().