#include <task.h>
Data Fields | |
const signed char *const | pcName |
portSTACK_TYPE * | puxStackBuffer |
void * | pvParameters |
pdTASK_CODE | pvTaskCode |
unsigned short | usStackDepth |
unsigned portBASE_TYPE | uxPriority |
xMemoryRegion | xRegions [portNUM_CONFIGURABLE_REGIONS] |
const signed char *const xTASK_PARAMTERS::pcName |
portSTACK_TYPE * xTASK_PARAMTERS::puxStackBuffer |
void * xTASK_PARAMTERS::pvParameters |
pdTASK_CODE xTASK_PARAMTERS::pvTaskCode |
unsigned short xTASK_PARAMTERS::usStackDepth |
unsigned portBASE_TYPE xTASK_PARAMTERS::uxPriority |
xMemoryRegion xTASK_PARAMTERS::xRegions |