SAM Temperature Sensor Driver.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
#include "tsens_callback.h"
Functions | |
void | TSENS_Handler (void) |
Interrupt handler for the TSENS module. More... | |
void | tsens_read_job (struct tsens_module *const module_inst, int32_t *result) |
Read result from TSENS. More... | |
enum status_code | tsens_register_callback (struct tsens_module *const module, tsens_callback_t callback_func, enum tsens_callback callback_type) |
Registers a callback. More... | |
enum status_code | tsens_unregister_callback (struct tsens_module *const module, enum tsens_callback callback_type) |
Unregisters a callback. More... | |
Variables | |
struct tsens_module * | _tsens_instances |
void TSENS_Handler | ( | void | ) |
Interrupt handler for the TSENS module.
References _tsens_instances, Assert, i, and NULL.
struct tsens_module* _tsens_instances |
Referenced by TSENS_Handler().