#include <can.h>
Data Fields | |
struct { | |
uint32_t EFEC:3 | |
uint32_t EFID1:29 | |
} | bit |
uint32_t | reg |
struct { ... } CAN_EXTENDED_MESSAGE_FILTER_ELEMENT_F0_Type::bit |
Structure used for bit access
Referenced by can_set_extended_filter_0(), and can_set_extended_filter_1().
uint32_t CAN_EXTENDED_MESSAGE_FILTER_ELEMENT_F0_Type::EFEC |
bit: 29..31 Extended Filter Element Configuration
Referenced by can_set_extended_filter_0().
uint32_t CAN_EXTENDED_MESSAGE_FILTER_ELEMENT_F0_Type::EFID1 |
bit: 0..28 Extended Filter ID 1
Referenced by can_set_extended_filter_0(), and can_set_extended_filter_1().
uint32_t CAN_EXTENDED_MESSAGE_FILTER_ELEMENT_F0_Type::reg |
Type used for register access
Referenced by can_get_extended_message_filter_element_default(), and can_set_rx_extended_filter().