#include <can.h>
Data Fields | |
struct { | |
uint32_t __pad0__:1 | |
uint32_t EFID2:29 | |
uint32_t EFT:2 | |
} | bit |
uint32_t | reg |
uint32_t CAN_EXTENDED_MESSAGE_FILTER_ELEMENT_F1_Type::__pad0__ |
bit: 29 Reserved
struct { ... } CAN_EXTENDED_MESSAGE_FILTER_ELEMENT_F1_Type::bit |
Structure used for bit access
Referenced by can_set_extended_filter_0().
uint32_t CAN_EXTENDED_MESSAGE_FILTER_ELEMENT_F1_Type::EFID2 |
bit: 0..28 Extended Filter ID 2
Referenced by can_set_extended_filter_0().
uint32_t CAN_EXTENDED_MESSAGE_FILTER_ELEMENT_F1_Type::EFT |
bit: 30..31 Extended Filter Type
uint32_t CAN_EXTENDED_MESSAGE_FILTER_ELEMENT_F1_Type::reg |
Type used for register access
Referenced by can_get_extended_message_filter_element_default(), and can_set_rx_extended_filter().