#include <can.h>
Data Fields | |
struct { | |
uint32_t __pad0__:2 | |
uint32_t ANMF:1 | |
uint32_t BRS:1 | |
uint32_t DLC:4 | |
uint32_t FDF:1 | |
uint32_t FIDX:7 | |
uint32_t RXTS:16 | |
} | bit |
uint32_t | reg |
uint32_t CAN_RX_ELEMENT_R1_Type::__pad0__ |
bit: 22..23 Reserved
uint32_t CAN_RX_ELEMENT_R1_Type::ANMF |
bit: 31 Accepted Non-matching Frame
struct { ... } CAN_RX_ELEMENT_R1_Type::bit |
Structure used for bit access
Referenced by CAN0_Handler().
uint32_t CAN_RX_ELEMENT_R1_Type::BRS |
bit: 20 Bit Rate Switch
uint32_t CAN_RX_ELEMENT_R1_Type::DLC |
bit: 16..19 Data Length Code
Referenced by CAN0_Handler().
uint32_t CAN_RX_ELEMENT_R1_Type::FDF |
bit: 21 FD Format
Referenced by CAN0_Handler().
uint32_t CAN_RX_ELEMENT_R1_Type::FIDX |
bit: 24..30 Filter Index
uint32_t CAN_RX_ELEMENT_R1_Type::reg |
Type used for register access
uint32_t CAN_RX_ELEMENT_R1_Type::RXTS |
bit: 0..15 Rx Timestamp