#include <can.h>
Data Fields | |
struct { | |
uint32_t __pad0__:5 | |
uint32_t SFEC:3 | |
uint32_t SFID1:11 | |
uint32_t SFID2:11 | |
uint32_t SFT:2 | |
} | bit |
uint32_t | reg |
uint32_t CAN_STANDARD_MESSAGE_FILTER_ELEMENT_S0_Type::__pad0__ |
bit: 11..15 Reserved
struct { ... } CAN_STANDARD_MESSAGE_FILTER_ELEMENT_S0_Type::bit |
Structure used for bit access
Referenced by can_set_standard_filter_0(), and can_set_standard_filter_1().
uint32_t CAN_STANDARD_MESSAGE_FILTER_ELEMENT_S0_Type::reg |
Type used for register access
Referenced by can_get_standard_message_filter_element_default(), and can_set_rx_standard_filter().
uint32_t CAN_STANDARD_MESSAGE_FILTER_ELEMENT_S0_Type::SFEC |
bit: 27..29 Standard Filter Element Configuration
Referenced by can_set_standard_filter_0().
uint32_t CAN_STANDARD_MESSAGE_FILTER_ELEMENT_S0_Type::SFID1 |
bit: 16..26 Standard Filter ID 1
Referenced by can_set_standard_filter_0(), and can_set_standard_filter_1().
uint32_t CAN_STANDARD_MESSAGE_FILTER_ELEMENT_S0_Type::SFID2 |
bit: 0..10 Standard Filter ID 2
Referenced by can_set_standard_filter_0().
uint32_t CAN_STANDARD_MESSAGE_FILTER_ELEMENT_S0_Type::SFT |
bit: 30..31 Standard Filter Type