#include <can.h>
Data Fields | |
struct { | |
uint32_t __pad0__:16 | |
uint32_t __pad1__:1 | |
uint32_t BRS:1 | |
uint32_t DLC:4 | |
uint32_t EFC:1 | |
uint32_t FDF:1 | |
uint32_t MM:8 | |
} | bit |
uint32_t | reg |
uint32_t CAN_TX_ELEMENT_T1_Type::__pad0__ |
bit: 0..15 Reserved
uint32_t CAN_TX_ELEMENT_T1_Type::__pad1__ |
bit: 22 Reserved
struct { ... } CAN_TX_ELEMENT_T1_Type::bit |
Structure used for bit access
Referenced by can_send_extended_message(), and can_send_standard_message().
uint32_t CAN_TX_ELEMENT_T1_Type::BRS |
bit: 20 Bit Rate Switch
uint32_t CAN_TX_ELEMENT_T1_Type::DLC |
bit: 16..19 Data Length Code
Referenced by can_send_extended_message(), and can_send_standard_message().
uint32_t CAN_TX_ELEMENT_T1_Type::EFC |
bit: 23 Event FIFO Control
uint32_t CAN_TX_ELEMENT_T1_Type::FDF |
bit: 21 FD Format
uint32_t CAN_TX_ELEMENT_T1_Type::MM |
bit: 24..31 Message Marker
uint32_t CAN_TX_ELEMENT_T1_Type::reg |
Type used for register access
Referenced by can_fd_send_extended_message(), can_fd_send_standard_message(), can_get_tx_buffer_element_defaults(), and can_set_tx_buffer_element().