#include <can.h>
Data Fields | |
struct { | |
uint32_t ESI:1 | |
uint32_t ID:29 | |
uint32_t RTR:1 | |
uint32_t XTD:1 | |
} | bit |
uint32_t | reg |
struct { ... } CAN_TX_EVENT_ELEMENT_E0_Type::bit |
Structure used for bit access
uint32_t CAN_TX_EVENT_ELEMENT_E0_Type::ESI |
bit: 31 Error State Indicator
uint32_t CAN_TX_EVENT_ELEMENT_E0_Type::ID |
bit: 0..28 Identifier
uint32_t CAN_TX_EVENT_ELEMENT_E0_Type::reg |
Type used for register access
Referenced by can_get_tx_event_fifo_element().
uint32_t CAN_TX_EVENT_ELEMENT_E0_Type::RTR |
bit: 29 Remote Transmission Request
uint32_t CAN_TX_EVENT_ELEMENT_E0_Type::XTD |
bit: 30 Extended Identifier