#include <can.h>
Data Fields | |
struct { | |
uint32_t BRS:1 | |
uint32_t DLC:4 | |
uint32_t ET:2 | |
uint32_t FDF:1 | |
uint32_t MM:8 | |
uint32_t TXTS:16 | |
} | bit |
uint32_t | reg |
struct { ... } CAN_TX_EVENT_ELEMENT_E1_Type::bit |
Structure used for bit access
uint32_t CAN_TX_EVENT_ELEMENT_E1_Type::BRS |
bit: 20 Bit Rate Switch
uint32_t CAN_TX_EVENT_ELEMENT_E1_Type::DLC |
bit: 16..19 Data Length Code
uint32_t CAN_TX_EVENT_ELEMENT_E1_Type::ET |
bit: 22..23 Event Type
uint32_t CAN_TX_EVENT_ELEMENT_E1_Type::FDF |
bit: 21 FD Format
uint32_t CAN_TX_EVENT_ELEMENT_E1_Type::MM |
bit: 24..31 Message Marker
uint32_t CAN_TX_EVENT_ELEMENT_E1_Type::reg |
Type used for register access
Referenced by can_get_tx_event_fifo_element().
uint32_t CAN_TX_EVENT_ELEMENT_E1_Type::TXTS |
bit: 0..15 Tx Timestamp