Data Structures | |
struct | xLIST |
struct | xLIST_ITEM |
struct | xMINI_LIST_ITEM |
Macros | |
#define | configLIST_VOLATILE |
#define | listCURRENT_LIST_LENGTH(pxList) ( ( pxList )->uxNumberOfItems ) |
#define | listGET_ITEM_VALUE_OF_HEAD_ENTRY(pxList) ( (&( ( pxList )->xListEnd ))->pxNext->xItemValue ) |
#define | listGET_LIST_ITEM_OWNER(pxListItem) ( pxListItem )->pvOwner |
#define | listGET_LIST_ITEM_VALUE(pxListItem) ( ( pxListItem )->xItemValue ) |
#define | listGET_OWNER_OF_HEAD_ENTRY(pxList) ( (&( ( pxList )->xListEnd ))->pxNext->pvOwner ) |
#define | listGET_OWNER_OF_NEXT_ENTRY(pxTCB, pxList) |
#define | listIS_CONTAINED_WITHIN(pxList, pxListItem) ( ( portBASE_TYPE ) ( ( pxListItem )->pvContainer == ( void * ) ( pxList ) ) ) |
#define | listLIST_IS_EMPTY(pxList) ( ( portBASE_TYPE ) ( ( pxList )->uxNumberOfItems == ( unsigned portBASE_TYPE ) 0 ) ) |
#define | listLIST_IS_INITIALISED(pxList) ( ( pxList )->xListEnd.xItemValue == portMAX_DELAY ) |
#define | listLIST_ITEM_CONTAINER(pxListItem) ( ( pxListItem )->pvContainer ) |
#define | listSET_LIST_ITEM_OWNER(pxListItem, pxOwner) ( ( pxListItem )->pvOwner = ( void * ) ( pxOwner ) ) |
#define | listSET_LIST_ITEM_VALUE(pxListItem, xValue) ( ( pxListItem )->xItemValue = ( xValue ) ) |
Typedefs | |
typedef struct xLIST | xList |
typedef struct xLIST_ITEM | xListItem |
typedef struct xMINI_LIST_ITEM | xMiniListItem |
Functions | |
unsigned portBASE_TYPE | uxListRemove (xListItem *const pxItemToRemove) |
void | vListInitialise (xList *const pxList) |
void | vListInitialiseItem (xListItem *const pxItem) |
void | vListInsert (xList *const pxList, xListItem *const pxNewListItem) |
void | vListInsertEnd (xList *const pxList, xListItem *const pxNewListItem) |
#define configLIST_VOLATILE |
#define listCURRENT_LIST_LENGTH | ( | pxList | ) | ( ( pxList )->uxNumberOfItems ) |
#define listGET_ITEM_VALUE_OF_HEAD_ENTRY | ( | pxList | ) | ( (&( ( pxList )->xListEnd ))->pxNext->xItemValue ) |
#define listGET_LIST_ITEM_OWNER | ( | pxListItem | ) | ( pxListItem )->pvOwner |
#define listGET_LIST_ITEM_VALUE | ( | pxListItem | ) | ( ( pxListItem )->xItemValue ) |
#define listGET_OWNER_OF_HEAD_ENTRY | ( | pxList | ) | ( (&( ( pxList )->xListEnd ))->pxNext->pvOwner ) |
#define listGET_OWNER_OF_NEXT_ENTRY | ( | pxTCB, | |
pxList | |||
) |
#define listIS_CONTAINED_WITHIN | ( | pxList, | |
pxListItem | |||
) | ( ( portBASE_TYPE ) ( ( pxListItem )->pvContainer == ( void * ) ( pxList ) ) ) |
#define listLIST_IS_EMPTY | ( | pxList | ) | ( ( portBASE_TYPE ) ( ( pxList )->uxNumberOfItems == ( unsigned portBASE_TYPE ) 0 ) ) |
#define listLIST_IS_INITIALISED | ( | pxList | ) | ( ( pxList )->xListEnd.xItemValue == portMAX_DELAY ) |
#define listLIST_ITEM_CONTAINER | ( | pxListItem | ) | ( ( pxListItem )->pvContainer ) |
#define listSET_LIST_ITEM_OWNER | ( | pxListItem, | |
pxOwner | |||
) | ( ( pxListItem )->pvOwner = ( void * ) ( pxOwner ) ) |
#define listSET_LIST_ITEM_VALUE | ( | pxListItem, | |
xValue | |||
) | ( ( pxListItem )->xItemValue = ( xValue ) ) |
typedef struct xLIST_ITEM xListItem |
typedef struct xMINI_LIST_ITEM xMiniListItem |
unsigned portBASE_TYPE uxListRemove | ( | xListItem *const | pxItemToRemove | ) |
void vListInitialise | ( | xList *const | pxList | ) |
void vListInitialiseItem | ( | xListItem *const | pxItem | ) |