SERCOM SPI master with vectored I/O driver implementation.
Copyright (c) 2013-2020 Microchip Technology Inc. and its subsidiaries.
#include "spi_master_vec.h"
#include <sercom_interrupt.h>
#include <system.h>
#include <system_interrupt.h>
Functions | |
static void | _spi_master_vec_int_handler (uint8_t sercom_index) |
Interrupt handler. More... | |
void | spi_master_vec_disable (struct spi_master_vec_module *const module) |
Disable the SERCOM SPI module. More... | |
void | spi_master_vec_enable (const struct spi_master_vec_module *const module) |
Enable the SERCOM SPI module. More... | |
enum status_code | spi_master_vec_init (struct spi_master_vec_module *const module, Sercom *const sercom, const struct spi_master_vec_config *const config) |
Initialize hardware and driver instance. More... | |
void | spi_master_vec_reset (struct spi_master_vec_module *const module) |
Reset the SERCOM SPI module. More... | |
enum status_code | spi_master_vec_transceive_buffer_job (struct spi_master_vec_module *const module, struct spi_master_vec_bufdesc tx_bufdescs[], struct spi_master_vec_bufdesc rx_bufdescs[]) |
Start vectored I/O transfer. More... | |
|
static |
Interrupt handler.
[in] | sercom_index | SERCOM instance number passed from the master SERCOM driver. |
References _sercom_instances, Assert, NULL, SPI_MASTER_VEC_DIRECTION_BOTH, SPI_MASTER_VEC_DIRECTION_IDLE, SPI_MASTER_VEC_DIRECTION_READ, SPI_MASTER_VEC_DIRECTION_WRITE, STATUS_OK, and UNUSED.
Referenced by spi_master_vec_init().