This file contains the QDebug bitbang API that can be used to transfer data from a Touch Device to QTouch Studio using the QT600 USB Bridge.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "asf.h"
#include "BitBangSPI_Master.h"
#include "QDebugSettings.h"
#include "QDebugTransport.h"