Macros | |
#define | CONCAT(A, B, C) JOIN1( A, B, C ) |
#define | JOIN(x, y) x ## y |
#define | JOIN1(x, y, z) x ## y ## z |
#define | MISO_BB QDEBUG_SPI_BB_MISO_PIN |
#define | MOSI_BB QDEBUG_SPI_BB_MOSI_PIN |
#define | REG(REGISTER, SIDE) JOIN( REGISTER, SIDE ) |
#define | SCK_BB QDEBUG_SPI_BB_SCK_PIN |
#define | SPI_BB_MISO QDEBUG_SPI_BB_MISO_PORT |
#define | SPI_BB_MOSI QDEBUG_SPI_BB_MOSI_PORT |
#define | SPI_BB_SCK QDEBUG_SPI_BB_SCK_PORT |
#define | SPI_BB_SS QDEBUG_SPI_BB_SS_PORT |
#define | SS_BB QDEBUG_SPI_BB_SS_PIN |
Functions | |
void | BitBangSPI_Master_Init (void) |
void | BitBangSPI_Send_Message (void) |
#define CONCAT | ( | A, | |
B, | |||
C | |||
) | JOIN1( A, B, C ) |
#define JOIN | ( | x, | |
y | |||
) | x ## y |
#define JOIN1 | ( | x, | |
y, | |||
z | |||
) | x ## y ## z |
#define MISO_BB QDEBUG_SPI_BB_MISO_PIN |
#define MOSI_BB QDEBUG_SPI_BB_MOSI_PIN |
#define REG | ( | REGISTER, | |
SIDE | |||
) | JOIN( REGISTER, SIDE ) |
#define SCK_BB QDEBUG_SPI_BB_SCK_PIN |
#define SPI_BB_MISO QDEBUG_SPI_BB_MISO_PORT |
#define SPI_BB_MOSI QDEBUG_SPI_BB_MOSI_PORT |
#define SPI_BB_SCK QDEBUG_SPI_BB_SCK_PORT |
#define SPI_BB_SS QDEBUG_SPI_BB_SS_PORT |
#define SS_BB QDEBUG_SPI_BB_SS_PIN |
void BitBangSPI_Master_Init | ( | void | ) |
void BitBangSPI_Send_Message | ( | void | ) |