Microchip® Advanced Software Framework

adp_example_adc.h File Reference

ADP service example ADC functions.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

Functions

uint16_t adp_example_adc_get_value (void)
 
void adp_example_adc_init (void)
 

uint16_t adp_example_adc_get_value ( void  )
void adp_example_adc_init ( void  )