Microchip® Advanced Software Framework

at86rf212b/inc/tal_constants.h File Reference

Macros

#define TAL_BATTERY_LIFE_EXTENSION_DEFAULT   (false)
 
#define TAL_BEACON_ORDER_DEFAULT   (15)
 
#define TAL_BEACON_TX_TIME_DEFAULT   (0x00000000)
 
#define TAL_CCA_MODE_DEFAULT   (TRX_CCA_MODE1)
 
#define TAL_CURRENT_CHANNEL_DEFAULT   (0x01)
 
#define TAL_CURRENT_PAGE_DEFAULT   (0x00)
 
#define TAL_MAX_CSMA_BACKOFFS_DEFAULT   (0x04)
 
#define TAL_MAX_FRAME_DURATION_DEFAULT   (MAX_FRAME_DURATION)
 
#define TAL_MAXBE_DEFAULT   (0x05)
 
#define TAL_MAXFRAMERETRIES_DEFAULT   (0x03)
 
#define TAL_MINBE_DEFAULT   (0x03)
 
#define TAL_PAN_COORDINATOR_DEFAULT   (false)
 
#define TAL_PANID_BC_DEFAULT   (0xFFFF)
 
#define TAL_PIB_PROMISCUOUS_MODE_DEFAULT   (false)
 
#define TAL_SHORT_ADDRESS_DEFAULT   (0xFFFF)
 
#define TAL_SHR_DURATION_DEFAULT   (NO_OF_SYMBOLS_PREAMBLE_SFD)
 
#define TAL_SUPERFRAME_ORDER_DEFAULT   (15)
 
#define TAL_SYMBOLS_PER_OCTET_DEFAULT   (SYMBOLS_PER_OCTET)
 
#define TAL_TRANSMIT_POWER_DEFAULT   (TX_PWR_TOLERANCE | 0x0A)
 

#define TAL_BATTERY_LIFE_EXTENSION_DEFAULT   (false)
#define TAL_BEACON_ORDER_DEFAULT   (15)
#define TAL_BEACON_TX_TIME_DEFAULT   (0x00000000)
#define TAL_CCA_MODE_DEFAULT   (TRX_CCA_MODE1)
#define TAL_CURRENT_CHANNEL_DEFAULT   (0x01)
#define TAL_CURRENT_PAGE_DEFAULT   (0x00)
#define TAL_MAX_CSMA_BACKOFFS_DEFAULT   (0x04)
#define TAL_MAX_FRAME_DURATION_DEFAULT   (MAX_FRAME_DURATION)
#define TAL_MAXBE_DEFAULT   (0x05)
#define TAL_MAXFRAMERETRIES_DEFAULT   (0x03)
#define TAL_MINBE_DEFAULT   (0x03)
#define TAL_PAN_COORDINATOR_DEFAULT   (false)
#define TAL_PANID_BC_DEFAULT   (0xFFFF)
#define TAL_PIB_PROMISCUOUS_MODE_DEFAULT   (false)
#define TAL_SHORT_ADDRESS_DEFAULT   (0xFFFF)
#define TAL_SHR_DURATION_DEFAULT   (NO_OF_SYMBOLS_PREAMBLE_SFD)
#define TAL_SUPERFRAME_ORDER_DEFAULT   (15)
#define TAL_SYMBOLS_PER_OCTET_DEFAULT   (SYMBOLS_PER_OCTET)
#define TAL_TRANSMIT_POWER_DEFAULT   (TX_PWR_TOLERANCE | 0x0A)