Microchip® Advanced Software Framework

at86rf212b/src/tal_rx.c File Reference
#include <stdint.h>
#include <string.h>
#include <stdbool.h>
#include "pal.h"
#include "return_val.h"
#include "tal.h"
#include "ieee_const.h"
#include "stack_config.h"
#include "bmm.h"
#include "qmm.h"
#include "tal_constants.h"
#include "tal_pib.h"
#include "tal_irq_handler.h"
#include "at86rf212b.h"
#include "tal_rx.h"
#include "tal_internal.h"
#include "tal_slotted_csma.h"

Macros

#define ED_LEVEL_MAX_REG_VALUE   (84)
 
#define ED_LEVEL_MULTIPLIER   (255.0 / ED_LEVEL_MAX_REG_VALUE)
 
#define ED_MAX
 
#define ED_THRESHOLD   (60)
 
#define LQI_MAX   (3)
 
#define US_PER_OCTECT   (32)
 

Functions

void handle_received_frame_irq (void)
 Handle received frame interrupt. More...
 
void process_incoming_frame (buffer_t *buf_ptr)
 Parses received frame and create the frame_info_t structure. More...
 

#define ED_LEVEL_MAX_REG_VALUE   (84)
#define ED_LEVEL_MULTIPLIER   (255.0 / ED_LEVEL_MAX_REG_VALUE)
#define ED_MAX
Value:
#define ED_THRESHOLD
Definition: at86rf212b/src/tal_rx.c:67
#define RSSI_BASE_VAL_BPSK_300_DBM
Definition: avr2025_mac/source/tal/at86rf212b/inc/at86rf212b.h:96
#define ED_THRESHOLD   (60)
#define LQI_MAX   (3)
#define US_PER_OCTECT   (32)