Copyright (c) 2013-2018 Microchip Technology Inc.
and its subsidiaries.
Macros | |
#define | TAL_BATTERY_LIFE_EXTENSION_DEFAULT (false) |
#define | TAL_BEACON_ORDER_DEFAULT (15) |
#define | TAL_BEACON_TX_TIME_DEFAULT (0x00000000) |
#define | TAL_CCA_MODE_DEFAULT (TRX_CCA_MODE1) |
#define | TAL_CURRENT_CHANNEL_DEFAULT (0x0B) |
#define | TAL_CURRENT_PAGE_DEFAULT (0x00) |
#define | TAL_MAX_CSMA_BACKOFFS_DEFAULT (0x04) |
#define | TAL_MAX_FRAME_DURATION_DEFAULT (MAX_FRAME_DURATION) |
#define | TAL_MAXBE_DEFAULT (0x05) |
#define | TAL_MAXFRAMERETRIES_DEFAULT (0x03) |
#define | TAL_MINBE_DEFAULT (0x03) |
#define | TAL_PAN_COORDINATOR_DEFAULT (false) |
#define | TAL_PANID_BC_DEFAULT (0xFFFF) |
#define | TAL_PIB_PROMISCUOUS_MODE_DEFAULT (false) |
#define | TAL_SHORT_ADDRESS_DEFAULT (0xFFFF) |
#define | TAL_SHR_DURATION_DEFAULT (NO_OF_SYMBOLS_PREAMBLE_SFD) |
#define | TAL_SUPERFRAME_ORDER_DEFAULT (15) |
#define | TAL_SYMBOLS_PER_OCTET_DEFAULT (SYMBOLS_PER_OCTET) |
#define | TAL_TRANSMIT_POWER_DEFAULT (TX_PWR_TOLERANCE | 0x03) |
#define TAL_BATTERY_LIFE_EXTENSION_DEFAULT (false) |
#define TAL_BEACON_ORDER_DEFAULT (15) |
#define TAL_BEACON_TX_TIME_DEFAULT (0x00000000) |
#define TAL_CCA_MODE_DEFAULT (TRX_CCA_MODE1) |
#define TAL_CURRENT_CHANNEL_DEFAULT (0x0B) |
#define TAL_CURRENT_PAGE_DEFAULT (0x00) |
#define TAL_MAX_CSMA_BACKOFFS_DEFAULT (0x04) |
#define TAL_MAX_FRAME_DURATION_DEFAULT (MAX_FRAME_DURATION) |
#define TAL_MAXBE_DEFAULT (0x05) |
#define TAL_MAXFRAMERETRIES_DEFAULT (0x03) |
#define TAL_MINBE_DEFAULT (0x03) |
#define TAL_PAN_COORDINATOR_DEFAULT (false) |
#define TAL_PANID_BC_DEFAULT (0xFFFF) |
#define TAL_PIB_PROMISCUOUS_MODE_DEFAULT (false) |
#define TAL_SHORT_ADDRESS_DEFAULT (0xFFFF) |
#define TAL_SHR_DURATION_DEFAULT (NO_OF_SYMBOLS_PREAMBLE_SFD) |
#define TAL_SUPERFRAME_ORDER_DEFAULT (15) |
#define TAL_SYMBOLS_PER_OCTET_DEFAULT (SYMBOLS_PER_OCTET) |
#define TAL_TRANSMIT_POWER_DEFAULT (TX_PWR_TOLERANCE | 0x03) |