Microchip® Advanced Software Framework

common/components/wifi/winc3400/ble/ble_services/tx_power/tx_power.c File Reference

TX Service.

Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.

#include "tx_power.h"

Functions

void init_tx_power_service (gatt_service_handler_t *tx_power_serv)
 Tx power service initialization. More...
 
at_ble_status_t txps_power_read (at_ble_handle_t conn_handle, at_ble_handle_t char_handle)
 Send the Read Request to Tx Power service. More...
 
int8_t txps_power_read_response (at_ble_characteristic_read_response_t *char_read_resp, gatt_txps_char_handler_t *txps_handler)
 Read a Tx Power. More...
 
at_ble_status_t txps_primary_service_define (gatt_service_handler_t *txps_primary_service)
 Tx power service definition. More...
 

Variables

uint8_t tx_power_initial_value = DEFAULT_TX_PWR_VALUE
 

uint8_t tx_power_initial_value = DEFAULT_TX_PWR_VALUE

Referenced by init_tx_power_service().