Microchip® Advanced Software Framework

contiki-default-conf.h File Reference

Macros

#define CONTIKIMAC_CONF_WITH_PHASE_OPTIMIZATION   0
 
#define HW_CSMA_FRAME_RETRIES   0
 
#define NBR_TABLE_CONF_MAX_NEIGHBORS   8
 
#define NETSTACK_CONF_FRAMER   framer_nullmac
 
#define NETSTACK_CONF_MAC   nullmac_driver
 
#define NETSTACK_CONF_NETWORK   rime_driver
 
#define NETSTACK_CONF_RADIO   nullradio_driver
 
#define NETSTACK_CONF_RDC   nullrdc_driver
 
#define NETSTACK_CONF_RDC_CHANNEL_CHECK_RATE   8
 
#define QUEUEBUF_CONF_NUM   8
 
#define SICSLOWPAN_CONF_COMPRESSION   SICSLOWPAN_COMPRESSION_HC06
 
#define SICSLOWPAN_CONF_COMPRESSION_THRESHOLD   0
 
#define SICSLOWPAN_CONF_FRAG   1
 
#define SICSLOWPAN_CONF_MAC_MAX_PAYLOAD   (127 - 25)
 
#define SICSLOWPAN_CONF_MAX_MAC_TRANSMISSIONS   4
 
#define UIP_CONF_BUFFER_SIZE   128
 
#define UIP_CONF_IPV6_RPL   1
 
#define UIP_CONF_MAX_CONNECTIONS   8
 
#define UIP_CONF_MAX_ROUTES   20
 
#define UIP_CONF_ROUTER   1
 
#define UIP_CONF_TCP   1
 
#define UIP_CONF_TCP_SPLIT   0
 
#define UIP_CONF_UDP   1
 

#define CONTIKIMAC_CONF_WITH_PHASE_OPTIMIZATION   0
#define HW_CSMA_FRAME_RETRIES   0
#define NBR_TABLE_CONF_MAX_NEIGHBORS   8

Referenced by make_neighbor_roomfor().

#define NETSTACK_CONF_FRAMER   framer_nullmac
#define NETSTACK_CONF_MAC   nullmac_driver
#define NETSTACK_CONF_NETWORK   rime_driver
#define NETSTACK_CONF_RADIO   nullradio_driver
#define NETSTACK_CONF_RDC   nullrdc_driver
#define NETSTACK_CONF_RDC_CHANNEL_CHECK_RATE   8
#define QUEUEBUF_CONF_NUM   8
#define SICSLOWPAN_CONF_COMPRESSION   SICSLOWPAN_COMPRESSION_HC06
#define SICSLOWPAN_CONF_COMPRESSION_THRESHOLD   0
#define SICSLOWPAN_CONF_FRAG   1
#define SICSLOWPAN_CONF_MAC_MAX_PAYLOAD   (127 - 25)
#define SICSLOWPAN_CONF_MAX_MAC_TRANSMISSIONS   4
#define UIP_CONF_BUFFER_SIZE   128
#define UIP_CONF_IPV6_RPL   1
#define UIP_CONF_MAX_CONNECTIONS   8
#define UIP_CONF_MAX_ROUTES   20
#define UIP_CONF_ROUTER   1
#define UIP_CONF_TCP   1
#define UIP_CONF_TCP_SPLIT   0
#define UIP_CONF_UDP   1