Macros | |
#define | ERR_ABRT -10 /* Connection aborted. */ |
#define | ERR_ARG -14 /* Illegal argument. */ |
#define | ERR_BUF -2 /* Buffer error. */ |
#define | ERR_CLSD -12 /* Connection closed. */ |
#define | ERR_CONN -13 /* Not connected. */ |
#define | ERR_IF -15 /* Low-level netif error */ |
#define | ERR_INPROGRESS -5 /* Operation in progress */ |
#define | ERR_IS_FATAL(e) ((e) < ERR_ISCONN) |
#define | ERR_ISCONN -9 /* Already connected. */ |
#define | ERR_MEM -1 /* Out of memory error. */ |
#define | ERR_OK 0 /* No error, everything OK. */ |
#define | ERR_RST -11 /* Connection reset. */ |
#define | ERR_RTE -4 /* Routing problem. */ |
#define | ERR_TIMEOUT -3 /* Timeout. */ |
#define | ERR_USE -8 /* Address in use. */ |
#define | ERR_VAL -6 /* Illegal value. */ |
#define | ERR_WOULDBLOCK -7 /* Operation would block. */ |
#define | lwip_strerr(x) "" |
Typedefs | |
typedef s8_t | err_t |
Define LWIP_ERR_T in cc.h if you want to use a different type for your platform (must be signed). More... | |
#define ERR_ABRT -10 /* Connection aborted. */ |
Referenced by http_poll().
#define ERR_ARG -14 /* Illegal argument. */ |
Referenced by pbuf_copy(), and pbuf_take().
#define ERR_BUF -2 /* Buffer error. */ |
#define ERR_CLSD -12 /* Connection closed. */ |
#define ERR_CONN -13 /* Not connected. */ |
#define ERR_IF -15 /* Low-level netif error */ |
Referenced by ksz8851snl_low_level_output().
#define ERR_INPROGRESS -5 /* Operation in progress */ |
#define ERR_IS_FATAL | ( | e | ) | ((e) < ERR_ISCONN) |
#define ERR_ISCONN -9 /* Already connected. */ |
#define ERR_MEM -1 /* Out of memory error. */ |
Referenced by ethernetif_init(), http_accept(), http_send_data(), tcpip_callback_with_block(), and tcpip_input().
#define ERR_OK 0 /* No error, everything OK. */ |
Referenced by ethernet_configure_interface(), ethernetif_init(), ethernetif_input(), http_accept(), http_poll(), http_recv(), http_send_data(), http_sent(), ksz8851snl_low_level_output(), mem_init(), netif_add(), pbuf_coalesce(), pbuf_copy(), pbuf_take(), sys_msleep(), tcpip_callback_with_block(), tcpip_init(), and tcpip_input().
#define ERR_RST -11 /* Connection reset. */ |
#define ERR_RTE -4 /* Routing problem. */ |
#define ERR_TIMEOUT -3 /* Timeout. */ |
#define ERR_USE -8 /* Address in use. */ |
#define ERR_VAL -6 /* Illegal value. */ |
Referenced by pbuf_copy(), tcpip_callback_with_block(), tcpip_input(), and tcpip_trycallback().
#define ERR_WOULDBLOCK -7 /* Operation would block. */ |
#define lwip_strerr | ( | x | ) | "" |