Microchip® Advanced Software Framework

event.h File Reference

Data Structures

struct  str_watched_event
 

Functions

void event_init (void)
 
void event_post (uint16_t msg_id, uint16_t src_id, void *data)
 
uint32_t special_events_handler (uint16_t msg_id, uint16_t src_id, uint8_t *data)
 

Variables

struct str_watched_event watched_event
 

void event_init ( void  )

References event_free(), event_pool, EVENT_POOL_DEPTH, i, and NULL.

Referenced by at_ble_init().

void event_post ( uint16_t  msg_id,
uint16_t  src_id,
void *  data 
)
uint32_t special_events_handler ( uint16_t  msg_id,
uint16_t  src_id,
uint8_t *  data 
)

struct str_watched_event watched_event